McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 12 SS
Part #:5001230000
Catalog #:GR 12 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 0.7500 in |
| Outside Diameter (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Bore Type: | Straight | Number of Rows: | 1 |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 2,550 rpm |
| Speed [Max] Oil (RPM): | 5,100 rpm | Static Load Rating (lb): | 7,200 lb |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 3,700 lb |
| Related Inner Ring: | MI 8 | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061357 | Weight: | 0.16 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

