McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 16 S
Part #:5001610000
Catalog #:GR 16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Misalignment: | No |
| Speed [Max] Grease (RPM): | 3,800 rpm | Sealed: | Sealed - One Side |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 4,350 lb |
| Static Load Rating (lb): | 9,600 lb | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 12 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061579 | Weight: | 0.22 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

