McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 16 SRS
Part #:5001620000
Catalog #:GR 16 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outside Diameter (in): | 1.5 in |
| Outer Width (in): | 1 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 9,600 lb |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Dynamic Load Rating (lb): | 4,350 lb | Speed [Max] Oil (RPM): | 3,800 rpm |
| Full Complement/Caged: | Full Complement | Speed [Max] Grease (RPM): | 1,900 rpm |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 12 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Enclosure: | Sealed Both Sides | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061593 | Weight: | 0.25 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

