McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 16 SS
Part #:5001630000
Catalog #:GR 16 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Radial Lub Hole Diameter (in): | 0.08 in | Outer Width (in): | 1 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Full Complement/Caged: | Full Complement | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 9,600 lb | Dynamic Load Rating (lb): | 4,350 lb |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Speed [Max] Grease (RPM): | 3,800 rpm | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 12 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061609 | Weight: | 0.62 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.50 IN |
| Packaged Height: | 2.10 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

