McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 16 RS
Part #:5001640000
Catalog #:GR 16 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1 in |
| Outer Width (in): | 1 in | Outside Diameter (in): | 1.5 in |
| Radial Lub Hole Diameter (in): | 0.08 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Sealed: | Sealed - One Side | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Speed [Max] Grease (RPM): | 3,800 rpm |
| Static Load Rating (lb): | 9,600 lb | Dynamic Load Rating (lb): | 4,350 lb |
| Platform: | Guiderol Bearing | Related Inner Ring: | MI 12 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061623 | Weight: | 0.19 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

