McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 16 RSS
Part #:5001650000
Catalog #:GR 16 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1 in | Radial Lub Hole Diameter (in): | 0.08 in |
| Outside Diameter (in): | 1.5 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Platform: | Guiderol Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 4,350 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Full Complement | Speed [Max] Oil (RPM): | 3,800 rpm |
| Speed [Max] Grease (RPM): | 1,900 rpm | Static Load Rating (lb): | 9,600 lb |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 12 | Flanges: | No flange |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061630 | Weight: | 0.62 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 2.30 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

