McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 18 S
Part #:5001810000
Catalog #:GR 18 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.1250 in | Housing & Shaft Fillet (in): | 0.04 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 1.625 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Radial Clearance: | Normal | Misalignment: | No |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 15,200 lb | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Dynamic Load Rating (lb): | 6,250 lb | Speed [Max] Grease (RPM): | 3,400 rpm |
| Sealed: | Sealed - One Side | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Related Inner Ring: | MI 14 |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061692 | Weight: | 0.32 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

