McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 22 SS
Part #:5002230000
Catalog #:GR 22 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.3750 in |
| Outside Diameter (in): | 1.875 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Bore Type: | Straight | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Misalignment: | No | Radial Clearance: | Normal |
| Duplexing: | No | Sealed: | Sealed - Both Sides |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 18,600 lb |
| Dynamic Load Rating (lb): | 7,100 lb | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 2,800 rpm | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 18 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Enclosure: | Sealed Both Sides |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061951 | Weight: | 0.34 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

