McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 22 RS
Part #:5002240000
Catalog #:GR 22 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.04 in | Bore Size (in): | 1.3750 in |
| Outside Diameter (in): | 1.875 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 18,600 lb |
| Platform: | Guiderol Bearing | Duplexing: | No |
| Sealed: | Sealed - One Side | Dynamic Load Rating (lb): | 7,100 lb |
| Speed [Max] Grease (RPM): | 2,800 rpm | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Related Inner Ring: | MI 18 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed One Side | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061968 | Weight: | 0.36 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 2.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

