McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 26 RSS
Part #:5002650000
Catalog #:GR 26 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.6250 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 2.1875 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Bore Type: | Straight |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 2,350 rpm |
| Static Load Rating (lb): | 21,700 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 7,500 lb | Sealed: | Sealed - Both Sides |
| Full Complement/Caged: | Full Complement | Related Inner Ring: | MI 21 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062163 | Weight: | 0.46 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

