McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 28 RS
Part #:5002840000
Catalog #:GR 28 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.3125 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Dynamic Load Rating (lb): | 7,750 lb | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 2,180 rpm |
| Duplexing: | No | Static Load Rating (lb): | 23,300 lb |
| Sealed: | Sealed - One Side | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 22 |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062279 | Weight: | 0.47 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

