McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 30 SS
Part #:5003030000
Catalog #:GR 30 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.8750 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.4375 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 8,150 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 2,000 rpm | Static Load Rating (lb): | 25,200 lb |
| Sealed: | Sealed - Both Sides | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 25 4S | Flanges: | No Flanges |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062361 | Weight: | 0.59 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 4.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

