McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 32 S
Part #:5003210000
Catalog #:GR 32 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Outer Width (in): | 1.25 in | Outside Diameter (in): | 2.5625 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Misalignment: | No | Radial Clearance: | Normal |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Platform: | Guiderol Bearing | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 26,700 lb |
| Speed [Max] Grease (RPM): | 1,900 rpm | Dynamic Load Rating (lb): | 8,000 lb |
| Duplexing: | No | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 25 |
| Component Type: | Outer race only | Enclosure: | Sealed One Side |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062422 | Weight: | 0.53 LB |
| Packaged Length: | 2.62 IN | Packaged Width: | 1.31 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

