McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 40 S
Part #:5004010000
Catalog #:GR 40 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Radial Lub Hole Diameter (in): | 0.13 in | Outside Diameter (in): | 3.25 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Dynamic Load Rating (lb): | 16,200 lb | Duplexing: | No |
| Static Load Rating (lb): | 54,500 lb | Speed [Max] Grease (RPM): | 1,530 rpm |
| Sealed: | Sealed - One Side | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Related Inner Ring: | MI 31 |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Standard Met: | ABMA, ISO |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062699 | Weight: | 1.34 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.90 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

