McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 40 SRS
Part #:5004020000
Catalog #:GR 40 SRS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.25 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Speed [Max] Grease (RPM): | 1,530 rpm | Static Load Rating (lb): | 54,500 lb |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 16,200 lb | Duplexing: | No |
| Platform: | Guiderol Bearing | Related Inner Ring: | MI 31 |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062705 | Weight: | 1.31 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

