McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 40 RS
Part #:5004040000
Catalog #:GR 40 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 2.5000 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.25 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Number of Rows: | 1 | Misalignment: | No |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 16,200 lb |
| Platform: | Guiderol Bearing | Sealed: | Sealed - One Side |
| Static Load Rating (lb): | 54,500 lb | Speed [Max] Grease (RPM): | 1,530 rpm |
| Duplexing: | No | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Related Inner Ring: | MI 31 |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062736 | Weight: | 1.44 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

