McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 48 S
Part #:5004810000
Catalog #:GR 48 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Outer Width (in): | 1.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outside Diameter (in): | 3.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Rubber Lip |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 65,400 lb |
| Duplexing: | No | Speed [Max] Grease (RPM): | 1,270 rpm |
| Dynamic Load Rating (lb): | 17,350 lb | Platform: | Guiderol Bearing |
| Sealed: | Sealed - One Side | Related Inner Ring: | MI 38 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed One Side | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062958 | Weight: | 1.70 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

