McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 48 RSS
Part #:5004850000
Catalog #:GR 48 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 3.75 in |
| Radial Lub Hole Diameter (in): | 0.13 in |
Technical Specifications
| Includes Inner Ring: | No | Material: | 52100 Bearing Steel |
| Series: | Standard | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Static Load Rating (lb): | 65,400 lb | Sealed: | Sealed - Both Sides |
| Platform: | Guiderol Bearing | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 1,270 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 17,350 lb | Flanges: | No Flanges |
| Related Inner Ring: | MI 38 | Precision Rating: | RBEC-1 |
| Standard Met: | ABMA, ISO | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062996 | Weight: | 1.53 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

