McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 52 RS
Part #:5005240000
Catalog #:GR 52 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3.2500 in |
| Outside Diameter (in): | 4.25 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Number of Rows: | 1 |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Speed [Max] Grease (RPM): | 1,180 rpm | Static Load Rating (lb): | 63,800 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Platform: | Guiderol Bearing | Sealed: | Sealed - One Side |
| Dynamic Load Rating (lb): | 20,050 lb | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 42 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed One Side | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063115 | Weight: | 2.64 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

