McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 52 RSS
Part #:5005250000
Catalog #:GR 52 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3.2500 in |
| Outer Width (in): | 1.75 in | Outside Diameter (in): | 4.25 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Speed [Max] Oil (RPM): | 1,175 rpm | Full Complement/Caged: | Full Complement |
| Dynamic Load Rating (lb): | 20,050 lb | Speed [Max] Grease (RPM): | 585 rpm |
| Static Load Rating (lb): | 63,800 lb | Sealed: | Sealed - Both Sides |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 42 |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063122 | Weight: | 2.37 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

