McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 60 SS
Part #:5006030000
Catalog #:GR 60 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 3.7500 in |
| Outer Width (in): | 2 in | Outside Diameter (in): | 4.75 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Radial Clearance: | Normal | Rolling Element: | Needle Roller |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 1,020 rpm |
| Static Load Rating (lb): | 92,300 lb | Duplexing: | No |
| Full Complement/Caged: | Full Complement | Dynamic Load Rating (lb): | 25,450 lb |
| Sealed: | Sealed - Both Sides | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 50 |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063276 | Weight: | 3.06 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

