McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 60 RS
Part #:5006040000
Catalog #:GR 60 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.7500 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outer Width (in): | 2 in | Outside Diameter (in): | 4.75 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Misalignment: | No | Bore Type: | Straight |
| Dynamic Load Rating (lb): | 25,450 lb | Platform: | Guiderol Bearing |
| Speed [Max] Grease (RPM): | 1,020 rpm | Full Complement/Caged: | Full Complement |
| Duplexing: | No | Sealed: | Sealed - One Side |
| Static Load Rating (lb): | 92,300 lb | Related Inner Ring: | MI 50 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed One Side | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063283 | Weight: | 3.40 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN |

