McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 60 RSS
Part #:5006050000
Catalog #:GR 60 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.7500 in | Housing & Shaft Fillet (in): | 0.1 in |
| Outer Width (in): | 2 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outside Diameter (in): | 4.75 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Number of Rows: | 1 | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Rolling Element: | Needle Roller | Misalignment: | No |
| Platform: | Guiderol Bearing | Static Load Rating (lb): | 92,300 lb |
| Dynamic Load Rating (lb): | 25,450 lb | Full Complement/Caged: | Full Complement |
| Sealed: | Sealed - Both Sides | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,020 rpm | Related Inner Ring: | MI 50 |
| Standard Met: | ABMA, ISO | Flanges: | No Flanges |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063290 | Weight: | 3.38 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN |

