McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 64 RSS
Part #:5006450000
Catalog #:GR 64 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4 in |
| Outside Diameter (in): | 5 in | Radial Lub Hole Diameter (in): | 0.19 in |
| Outer Width (in): | 2 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Bore Type: | Straight |
| Static Load Rating (lb): | 98,800 lb | Speed [Max] Grease (RPM): | 475 rpm |
| Dynamic Load Rating (lb): | 26,750 lb | Platform: | Guiderol Bearing |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Speed [Max] Oil (RPM): | 950 rpm | Sealed: | Sealed - Both Sides |
| Related Inner Ring: | MI 54 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed Both Sides | Separable: | Nonseparable |
| Component Type: | Outer race only | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063382 | Weight: | 3.10 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

