McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 68 SS
Part #:5006830000
Catalog #:GR 68 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.2500 in |
| Outer Width (in): | 2 in | Outside Diameter (in): | 5.25 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Misalignment: | No | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 104,000 lb | Dynamic Load Rating (lb): | 27,400 lb |
| Duplexing: | No | Platform: | Guiderol Bearing |
| Speed [Max] Oil (RPM): | 900 rpm | Sealed: | Sealed - Both Sides |
| Speed [Max] Grease (RPM): | 450 rpm | Full Complement/Caged: | Full Complement |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 58 |
| Lubrication Hole Type: | Lubrication groove and hole | Flanges: | No flange |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063450 | Weight: | 3.42 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

