McGill Guiderol® Radial Radial Needle Roller Bearing (no inner) - Sealed - GR 68 RSS
Part #:5006850000
Catalog #:GR 68 RSS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.1 in | Bore Size (in): | 4.2500 in |
| Radial Lub Hole Diameter (in): | 0.19 in | Outer Width (in): | 2 in |
| Outside Diameter (in): | 5.25 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Radial Clearance: | Normal |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Bore Type: | Straight | Rolling Element: | Needle Roller |
| Static Load Rating (lb): | 104,000 lb | Full Complement/Caged: | Full Complement |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 900 rpm |
| Platform: | Guiderol Bearing | Dynamic Load Rating (lb): | 27,400 lb |
| Duplexing: | No | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Related Inner Ring: | MI 58 | Lubrication Hole Type: | Lubrication Groove & Hole |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063498 | Weight: | 3.23 LB |
| Packaged Length: | 5.68 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 5.75 IN |

