McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - GR 20
Part #:5002000000
Catalog #:GR 20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.2500 in | Housing & Shaft Fillet (in): | 0.04 in |
| Outer Width (in): | 1.25 in | Radial Lub Hole Diameter (in): | 0.09 in |
| Outside Diameter (in): | 1.75 in |
Technical Specifications
| Includes Inner Ring: | No | Series: | Standard |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Radial Clearance: | Normal | Misalignment: | No |
| Rolling Element: | Needle Roller | Seal Type: | Unsealed |
| Number of Rows: | 1 | Bore Type: | Straight |
| Platform: | Guiderol Bearing | Full Complement/Caged: | Full Complement |
| Sealed: | None | Duplexing: | No |
| Static Load Rating (lb): | 23,100 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Speed [Max] Grease (RPM): | 2,400 rpm | Dynamic Load Rating (lb): | 8,300 lb |
| Precision Rating: | RBEC-1 | Lubrication Hole Type: | Lubrication groove and hole |
| Related Inner Ring: | MI 16 | Flanges: | No flange |
| Separable: | Nonseparable | Component Type: | Outer race only |
| Enclosure: | Open | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166061777 | Weight: | 0.34 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

