McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - GR 32
Part #:5003200000
Catalog #:GR 32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 2 in |
| Outside Diameter (in): | 2.5625 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Radial Clearance: | Normal | Bore Type: | Straight |
| Seal Type: | Unsealed | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Sealed: | None | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,500 rpm | Dynamic Load Rating (lb): | 10,250 lb |
| Static Load Rating (lb): | 36,700 lb | Speed [Max] Oil (RPM): | 3,000 rpm |
| Flanges: | No flange | Precision Rating: | RBEC-1 |
| Lubrication Hole Type: | Lubrication groove and hole | Related Inner Ring: | MI 26, MI 27 |
| Component Type: | Outer race only | Enclosure: | Open |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062408 | Weight: | 0.60 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.60 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

