McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - GR 96 N
Part #:5009660000
Catalog #:GR 96 N
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 6 in | Housing & Shaft Fillet (in): | 0.12 in |
| Radial Lub Hole Diameter (in): | 0.25 in | Outer Width (in): | 2.5 in |
| Outside Diameter (in): | 7.5 in |
Technical Specifications
| Series: | Narrow | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Unsealed | Rolling Element: | Needle Roller |
| Radial Clearance: | Normal | Misalignment: | No |
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | Guiderol Bearing | Sealed: | None |
| Duplexing: | No | Dynamic Load Rating (lb): | 65,700 lb |
| Full Complement/Caged: | Full Complement | Static Load Rating (lb): | 223,000 lb |
| Speed [Max] Grease (RPM): | 500 rpm | Speed [Max] Oil (RPM): | 1,000 rpm |
| Lubrication Hole Type: | Lubrication Groove & Hole | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Precision Rating: | RBEC-1 |
| Related Inner Ring: | MI 80 N | Component Type: | Outer race only |
| Separable: | Nonseparable | Enclosure: | Open |
| Retainer: | No | Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063658 | Weight: | 9.59 LB |
| Packaged Length: | 8.06 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 3.00 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

