McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 24 SS
Part #:5002430000
Catalog #:GR 24 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.06 in | Bore Size (in): | 1.5000 in |
| Outside Diameter (in): | 2.0625 in | Outer Width (in): | 1.25 in |
| Radial Lub Hole Diameter (in): | 0.09 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Includes Inner Ring: | No |
| Series: | Standard | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Radial Clearance: | Normal |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Speed [Max] Grease (RPM): | 2,550 rpm | Platform: | Guiderol Bearing |
| Full Complement/Caged: | Full Complement | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Static Load Rating (lb): | 20,200 lb |
| Dynamic Load Rating (lb): | 7,150 lb | Lubrication Hole Type: | Lubrication Groove & Hole |
| Precision Rating: | RBEC-1 | Flanges: | No Flanges |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 20 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062040 | Weight: | 0.45 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

