McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 28 SS
Part #:5002830000
Catalog #:GR 28 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 1.7500 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outer Width (in): | 1.25 in |
| Outside Diameter (in): | 2.3125 in |
Technical Specifications
| Material: | 52100 Bearing Steel | Series: | Standard |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Number of Rows: | 1 | Bore Type: | Straight |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Misalignment: | No | Rolling Element: | Needle Roller |
| Full Complement/Caged: | Full Complement | Platform: | Guiderol Bearing |
| Duplexing: | No | Dynamic Load Rating (lb): | 7,750 lb |
| Sealed: | Sealed - Both Sides | Speed [Max] Grease (RPM): | 2,180 rpm |
| Static Load Rating (lb): | 23,300 lb | Standard Met: | ABMA, ISO |
| Flanges: | No Flanges | Related Inner Ring: | MI 22 |
| Lubrication Hole Type: | Lubrication Groove & Hole | Precision Rating: | RBEC-1 |
| Component Type: | Outer race only | Separable: | Nonseparable |
| Enclosure: | Sealed Both Sides | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062255 | Weight: | 0.52 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

