McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 32 SS
Part #:5003230000
Catalog #:GR 32 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 2 in | Housing & Shaft Fillet (in): | 0.06 in |
| Radial Lub Hole Diameter (in): | 0.09 in | Outside Diameter (in): | 2.5625 in |
| Outer Width (in): | 1.25 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Number of Rows: | 1 | Rolling Element: | Needle Roller |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Sealed: | Sealed - Both Sides | Speed [Max] Oil (RPM): | 1,900 rpm |
| Static Load Rating (lb): | 26,700 lb | Dynamic Load Rating (lb): | 8,000 lb |
| Duplexing: | No | Full Complement/Caged: | Full Complement |
| Speed [Max] Grease (RPM): | 950 rpm | Platform: | Guiderol Bearing |
| Related Inner Ring: | MI 25 | Flanges: | No flange |
| Lubrication Hole Type: | Lubrication groove and hole | Precision Rating: | RBEC-1 |
| Enclosure: | Sealed Both Sides | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062453 | Weight: | 0.58 LB |
| Packaged Length: | 2.80 IN | Packaged Width: | 2.70 IN |
| Packaged Height: | 1.40 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

