McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 48 SS
Part #:5004830000
Catalog #:GR 48 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Housing & Shaft Fillet (in): | 0.08 in | Bore Size (in): | 3 in |
| Outside Diameter (in): | 3.75 in | Radial Lub Hole Diameter (in): | 0.13 in |
| Outer Width (in): | 1.75 in |
Technical Specifications
| Series: | Standard | Material: | 52100 Bearing Steel |
| Includes Inner Ring: | No | Cage Material: | No retainer |
| Misalignment: | No | Number of Rows: | 1 |
| Bore Type: | Straight | Radial Clearance: | Normal |
| Rolling Element: | Needle Roller | Seal Type: | Rubber Lip |
| Speed [Max] Grease (RPM): | 1,270 rpm | Full Complement/Caged: | Full Complement |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 65,400 lb |
| Dynamic Load Rating (lb): | 17,350 lb | Duplexing: | No |
| Platform: | Guiderol Bearing | Lubrication Hole Type: | Lubrication Groove & Hole |
| Flanges: | No Flanges | Standard Met: | ABMA, ISO |
| Precision Rating: | RBEC-1 | Related Inner Ring: | MI 38 |
| Component Type: | Outer race only | Enclosure: | Sealed Both Sides |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166062972 | Weight: | 1.63 LB |
| Packaged Length: | 3.87 IN | Packaged Width: | 1.87 IN |
| Packaged Height: | 3.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

