McGill Guiderol® Radial Radial Needle Roller Bearing (with inner) - Sealed - GR 56 RS
Part #:5005640000
Catalog #:GR 56 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (in): | 3.5000 in | Housing & Shaft Fillet (in): | 0.08 in |
| Outer Width (in): | 2 in | Outside Diameter (in): | 4.5 in |
| Radial Lub Hole Diameter (in): | 0.19 in |
Technical Specifications
| Series: | Standard | Includes Inner Ring: | No |
| Material: | 52100 Bearing Steel | Cage Material: | No retainer |
| Rolling Element: | Needle Roller | Radial Clearance: | Normal |
| Misalignment: | No | Bore Type: | Straight |
| Number of Rows: | 1 | Seal Type: | Rubber Lip |
| Platform: | Guiderol Bearing | Speed [Max] Grease (RPM): | 1,090 rpm |
| Duplexing: | No | Static Load Rating (lb): | 86,500 lb |
| Dynamic Load Rating (lb): | 25,100 lb | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Full Complement | Precision Rating: | RBEC-1 |
| Flanges: | No Flanges | Lubrication Hole Type: | Lubrication Groove & Hole |
| Standard Met: | ABMA, ISO | Related Inner Ring: | MI 46 |
| Enclosure: | Sealed One Side | Component Type: | Outer race only |
| Separable: | Nonseparable | Retainer: | No |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166063184 | Weight: | 3.18 LB |
| Packaged Length: | 4.87 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 4.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

