Rollway Radial Spherical Roller Bearing - Straight Bore - 22208 C C3 W33
Part #:22208 C C3 W33
Catalog #:22208 C C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 0.9055 in | Overall Width (mm): | 23 mm |
| Bore Size (mm): | 40 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Steel |
| Seal Type: | Unsealed | Series: | 22200 |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 98 kN |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 6,300 rpm |
| Speed (Max) Grease (RPM): | 4,800 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 88 kN |
General Specifications
| UPC: | 637410003354 | Weight: | 1.16 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.15 IN |

