Rollway Radial Spherical Roller Bearing - Straight Bore - 22210 MB C3 W33
Part #:22210 MB C3 W33
Catalog #:22210 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Overall Width (in): | 0.9055 in |
| Bore Size (mm): | 50 mm |
Technical Specifications
| Cage Material: | Brass | Series: | 22200 |
| Angular Misalignment: | 1.5° | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 91.3 kN | Rolling Element: | Spherical Roller |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 4,800 rpm | Speed (Max) Grease (RPM): | 3,600 rpm |
| Sealed: | None | Dynamic Load Rating (kN): | 78 kN |
General Specifications
| UPC: | 637410003453 | Weight: | 1.39 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN |

