Rollway Radial Spherical Roller Bearing - Straight Bore - 22213 MB C3 W33
Part #:22213 MB C3 W33
Catalog #:22213 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Overall Width (in): | 1.2205 in |
| Bore Size (mm): | 65 mm |
Technical Specifications
| Cage Material: | Brass | Radial Clearance: | C3 |
| Angular Misalignment: | 1.5° | Series: | 22200 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 2 | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 200 kN | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (RPM): | 3,600 rpm |
| Platform: | Spherical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Speed (Max) Grease (RPM): | 2,800 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 165 kN |
General Specifications
| UPC: | 637410003552 | Weight: | 3.39 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.22 IN |
| Packaged Height: | 4.72 IN |

