Rollway Radial Spherical Roller Bearing - Straight Bore - 22220 MB C3 W33
Part #:22220 MB C3 W33
Catalog #:22220 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 100 mm |
Technical Specifications
| Bore Type: | Straight | Cage Material: | Brass |
| Series: | 22200 | Angular Misalignment: | 1.5° |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Number of Rows: | 2 |
| Misalignment: | Yes | Static Load Rating (kN): | 455 kN |
| Rolling Element: | Spherical Roller | Sealed: | None |
| Speed (Max) Oil (RPM): | 2,600 rpm | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 2,000 rpm |
| Duplexing: | No | Dynamic Load Rating (kN): | 340 kN |
General Specifications
| UPC: | 637410003828 | Weight: | 11.73 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.20 IN |

