Rollway Radial Spherical Roller Bearing - Straight Bore - 22224 MB W33
Part #:22224 MB W33
Catalog #:22224 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 215 mm |
Technical Specifications
| Radial Clearance: | C0 | Angular Misalignment: | 1.5° |
| Series: | 22200 | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 510 kN | Duplexing: | No |
| Speed (Max) Oil (RPM): | 2,000 rpm | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,500 rpm | Full Complement/Caged: | Caged |
| Sealed: | None | Dynamic Load Rating (kN): | 510 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410054028 | Weight: | 21.11 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

