Rollway Radial Spherical Roller Bearing - Straight Bore - 22236 MB C3 W33
Part #:22236 MB C3 W33
Catalog #:22236 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Overall Width (in): | 3.3858 in |
| Bore Size (mm): | 180 mm | Outside Diameter (mm): | 320 mm |
Technical Specifications
| Angular Misalignment: | 1.5° | Series: | 22200 |
| Cage Material: | Brass | Radial Clearance: | C3 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 1,110 kN | Platform: | Spherical Radial |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed (Max) Grease (RPM): | 1,100 rpm | Sealed: | None |
| Speed (Max) Oil (RPM): | 1,400 rpm | Dynamic Load Rating (kN): | 1,110 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004122 | Weight: | 63.05 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

