Rollway Radial Spherical Roller Bearing - Straight Bore - 22310 MB C3 W33
Part #:22310 MB C3 W33
Catalog #:22310 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Overall Width (in): | 1.5748 in |
| Bore Size (mm): | 50 mm |
Technical Specifications
| Cage Material: | Brass | Angular Misalignment: | 2° |
| Series: | 22300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Misalignment: | Yes | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 220 kN | Duplexing: | No |
| Platform: | Spherical Radial | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 4,000 rpm | Sealed: | None |
| Speed (Max) Grease (RPM): | 3,000 rpm | Dynamic Load Rating (kN): | 195 kN |
General Specifications
| UPC: | 637410004474 | Weight: | 4.03 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 4.33 IN |

