Rollway Radial Spherical Roller Bearing - Straight Bore - 22311 MB C3 W33
Part #:22311 MB C3 W33
Catalog #:22311 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Overall Width (in): | 1.6929 in |
| Bore Size (mm): | 55 mm |
Technical Specifications
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Cage Material: | Brass | Series: | 22300 |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Rolling Element: | Spherical Roller | Static Load Rating (kN): | 255 kN |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 3,600 rpm | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 2,800 rpm | Duplexing: | No |
| Sealed: | None | Dynamic Load Rating (kN): | 220 kN |
General Specifications
| UPC: | 637410004504 | Weight: | 5.27 LB |
| Packaged Length: | 4.90 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 1.90 IN |

