Rollway Radial Spherical Roller Bearing - Straight Bore - 22313 MB C3 W33
Part #:22313 MB C3 W33
Catalog #:22313 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Overall Width (in): | 1.8898 in |
| Bore Size (mm): | 65 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Cage Material: | Brass | Angular Misalignment: | 2° |
| Series: | 22300 | Seal Type: | Unsealed |
| Rolling Element: | Spherical Roller | Number of Rows: | 2 |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 330 kN |
| Misalignment: | Yes | Speed (Max) Oil (RPM): | 3,200 rpm |
| Duplexing: | No | Speed (Max) Grease (RPM): | 2,400 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Dynamic Load Rating (kN): | 280 kN |
General Specifications
| UPC: | 637410004580 | Weight: | 8.10 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 2.00 IN |

