Rollway Radial Spherical Roller Bearing - Straight Bore - 22314 GMEX C3 W33
Part #:22314 GMEX C3 W33
Catalog #:22314 GMEX C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.0079 in | Overall Width (mm): | 51 mm |
| Bore Size (mm): | 70 mm | Outside Diameter (mm): | 150 mm |
Technical Specifications
| Series: | 22300 | Cage Material: | Brass |
| Bore Type: | Straight | Radial Clearance: | C3 |
| Angular Misalignment: | 2° | Seal Type: | Unsealed |
| Static Load Rating (kN): | 385 kN | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Duplexing: | No |
| Speed (Max) Grease (RPM): | 2,890 rpm | Sealed: | None |
| Platform: | Spherical Radial | Speed (Max) Oil (RPM): | 3,825 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (kN): | 385 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410092594 | Weight: | 10.18 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

