Rollway Radial Spherical Roller Bearing - Straight Bore - 22316 MB C3 W33
Part #:22316 MB C3 W33
Catalog #:22316 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Overall Width (in): | 2.2835 in |
| Bore Size (mm): | 80 mm |
Technical Specifications
| Series: | 22300 | Cage Material: | Brass |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Static Load Rating (kN): | 500 kN | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,800 rpm | Speed (Max) Oil (RPM): | 2,400 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Dynamic Load Rating (kN): | 410 kN |
General Specifications
| UPC: | 637410004764 | Weight: | 14.55 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 6.69 IN |

