Rollway Radial Spherical Roller Bearing - Straight Bore - 22317 MB W33
Part #:22317 MB W33
Catalog #:22317 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Overall Width (in): | 2.3622 in |
| Bore Size (mm): | 85 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Angular Misalignment: | 2° | Series: | 22300 |
| Cage Material: | Brass | Radial Clearance: | C0 |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 460 kN | Number of Rows: | 2 |
| Rolling Element: | Spherical Roller | Misalignment: | Yes |
| Material: | 52100 Bearing Steel | Speed (Max) Oil (RPM): | 2,400 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Duplexing: | No | Platform: | Spherical Radial |
| Speed (Max) Grease (RPM): | 1,800 rpm | Dynamic Load Rating (kN): | 460 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410054530 | Weight: | 17.20 LB |
| Packaged Length: | 7.60 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

