Rollway Radial Spherical Roller Bearing - Straight Bore - 22318 MB C3 W33
Part #:22318 MB C3 W33
Catalog #:22318 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 2.5197 in | Overall Width (mm): | 64 mm |
| Bore Size (mm): | 90 mm | Outside Diameter (mm): | 190 mm |
Technical Specifications
| Series: | 22300 | Cage Material: | Brass |
| Bore Type: | Straight | Angular Misalignment: | 2° |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Number of Rows: | 2 | Static Load Rating (kN): | 554.1 kN |
| Misalignment: | Yes | Material: | 52100 Bearing Steel |
| Rolling Element: | Spherical Roller | Duplexing: | No |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Spherical Radial | Speed (Max) Grease (RPM): | 1,700 rpm |
| Speed (Max) Oil (RPM): | 2,200 rpm | Dynamic Load Rating (kN): | 554.1 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410004870 | Weight: | 20.16 LB |
| Packaged Length: | 9.90 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 6.80 IN | Country of Origin: | China |

