Rollway Radial Spherical Roller Bearing - Straight Bore - 22326 MB C3 W33
Part #:22326 MB C3 W33
Catalog #:22326 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.6614 in | Overall Width (mm): | 93 mm |
| Bore Size (mm): | 130 mm | Outside Diameter (mm): | 280 mm |
Technical Specifications
| Series: | 22300 | Angular Misalignment: | 2° |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Seal Type: | Unsealed |
| Misalignment: | Yes | Static Load Rating (kN): | 1,080 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 1,400 rpm | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,100 rpm | Dynamic Load Rating (kN): | 1,080 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410005181 | Weight: | 62.83 LB |
| Packaged Length: | 11.02 IN | Packaged Width: | 3.66 IN |
| Packaged Height: | 11.02 IN | Country of Origin: | China |

