Rollway Radial Spherical Roller Bearing - Straight Bore - 23024 MB C3 W33
Part #:23024 MB C3 W33
Catalog #:23024 MB C3 W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Series: | 23000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Brass |
| Angular Misalignment: | 1.5° | Seal Type: | Unsealed |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 317 kN |
| Misalignment: | Yes | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Full Complement/Caged: | Caged |
| Duplexing: | No | Speed (Max) Grease (RPM): | 1,800 rpm |
| Sealed: | None | Platform: | Spherical Radial |
| Speed (Max) Oil (RPM): | 2,400 rpm | Dynamic Load Rating (kN): | 317 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410005655 | Weight: | 9.26 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

