Rollway Radial Spherical Roller Bearing - Straight Bore - 23024 MB W33
Part #:23024 MB W33
Catalog #:23024 MB W33
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 1.811 in | Overall Width (mm): | 46 mm |
| Bore Size (mm): | 120 mm | Outside Diameter (mm): | 180 mm |
Technical Specifications
| Seal Type: | Unsealed | Cage Material: | Brass |
| Series: | 23000 | Angular Misalignment: | 1.5° |
| Radial Clearance: | C0 | Bore Type: | Straight |
| Misalignment: | Yes | Static Load Rating (kN): | 317 kN |
| Material: | 52100 Bearing Steel | Rolling Element: | Spherical Roller |
| Number of Rows: | 2 | Sealed: | None |
| Speed (Max) Grease (RPM): | 1,800 rpm | Platform: | Spherical Radial |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Oil (RPM): | 2,400 rpm | Dynamic Load Rating (kN): | 317 kN |
| Mounting Method: | Shaft Mount |
General Specifications
| UPC: | 637410054547 | Weight: | 9.26 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 7.09 IN | Country of Origin: | China |

